
calcActive())">
Contactor,EasyPact TVS,3P(3NO),AC-3,=440V,9A,110V AC coil,60Hz,1NO auxiliary contact
LC1E0910F6
SAR71.00
SAR39.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1E0910F6
Contactor,EasyPact TVS,3P(3NO),AC-3,=440V,9A,110V AC coil,60Hz,1NO auxiliary contact
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor,EasyPact TVS,3P(3NO),AC-3,=440V,9A,110V AC coil,60Hz,1NO auxiliary contact
SAR71.00
SAR39.05
Description
Contactor,EasyPact TVS,3P(3NO),AC-3, =440V,9A,110V AC coil,60Hz,1NO auxiliary contact
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | contactor |
Utilisation Category | AC-1 - AC-3 |
[ie] Rated Operational Current | 25 A (at <55 °C) at <= 440 V AC AC-1 for power circuit - 9 A (at <55 °C) at <= 440 V AC AC-3 for power circuit |
Contactor application | motor control - resistive load |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account