
calcActive())">
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, =440V, 80A, 48V DC standard coil
LC1D80ED
SAR1,630.00
SAR896.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D80ED
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, =440V, 80A, 48V DC standard coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, =440V, 80A, 48V DC standard coil
SAR1,630.00
SAR896.50
Description
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, =440V, 80A, 48V DC standard coil
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | contactor |
Utilisation Category | AC-1 - AC-3 |
[ie] Rated Operational Current | 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit - 80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit |
Contactor application | motor control - resistive load |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account