
calcActive())">
TeSys Deca contactor,4P(4NO),AC-1 440V 60A,coil 48V AC
LC1D40004E7
SAR696.00
SAR382.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D40004E7
TeSys Deca contactor,4P(4NO),AC-1 440V 60A,coil 48V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys Deca contactor,4P(4NO),AC-1 440V 60A,coil 48V AC
SAR696.00
SAR382.80
Description
TeSys Deca contactor,4P(4NO),AC-1 440V 60A,coil 48V AC
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | contactor |
Utilisation Category | AC-1 - AC-3 |
[ie] Rated Operational Current | 60 A (at <60 °C) AC AC-1 for power circuit |
Contactor application | resistive load |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account