
calcActive())">
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 25A, 48VAC 50/60Hz coil, spring
LC1D253E7
SAR387.00
SAR212.85
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D253E7
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 25A, 48VAC 50/60Hz coil, spring
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 25A, 48VAC 50/60Hz coil, spring
SAR387.00
SAR212.85
Description
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 25A, 48VAC 50/60Hz coil, spring
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | contactor |
Utilisation Category | AC-1 - AC-3 |
[ie] Rated Operational Current | 25 A (at <60 °C) at <= 440 V AC AC-3 for power circuit - 25 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
Contactor application | motor control - resistive load |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account