
calcActive())">
Protection module, TeSys integral 63, 3P, AC-43, 28 to 40A, 690VAC, thermal-magnetic
LB1LD03M55
SAR8,271.00
SAR4,549.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LB1LD03M55
Protection module, TeSys integral 63, 3P, AC-43, 28 to 40A, 690VAC, thermal-magnetic
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Protection module, TeSys integral 63, 3P, AC-43, 28 to 40A, 690VAC, thermal-magnetic
SAR8,271.00
SAR4,549.05
Description
Protection module, TeSys integral 63, 3P, AC-43, 28 to 40A, 690VAC, thermal-magnetic
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | protection module |
Magnetic Tripping Current | 240-480 A |
Utilisation Category | AC-43 |
Range | Integral |
Thermal overload class | class 20 |
Trip unit rating | 28-40 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account