
calcActive())">
Time delay auxiliary contact block, TeSys Deca, 1NO+1NC, on delay 1-30s, front, spring terminals
LADS23
SAR380.00
SAR209.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LADS23
Time delay auxiliary contact block, TeSys Deca, 1NO+1NC, on delay 1-30s, front, spring terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Time delay auxiliary contact block, TeSys Deca, 1NO+1NC, on delay 1-30s, front, spring terminals
SAR380.00
SAR209.00
Description
Time delay auxiliary contact block, TeSys Deca, 1NO+1NC, on delay 1-30s, front, spring terminals
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
Pole Contact Composition | 1 NO + 1 NC |
Product Name | TeSys Deca |
Product or Component Type | time delay auxiliary contact block |
Device Application | star delta starter |
Standards | EN/IEC 60947-5-1 - GB/T 14048.5 |
[ie] Rated Operational Current | 0.1 A at 600 V DC-13 - 0.55 A at 125 V DC-13 |
Product Certifications | CB - CCC |
Auxiliary contacts operation | time delay |
Range | TeSys |
Time delay range | 1...30 s |
Timer type | on delay |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account