
Time delay auxiliary contact block, TeSys Deca, 1NO+1NC, off delay 10-180s, front, spring terminals
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Time delay auxiliary contact block, TeSys Deca, 1NO+1NC, off delay 10-180s, front, spring terminals
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
Pole Contact Composition | 1 NO + 1 NC |
Product Name | TeSys Deca |
Product or Component Type | time delay auxiliary contact block |
Standards | CSA C22.2 No 60947-5-1 - EN/IEC 60947-5-1 |
[ie] Rated Operational Current | 0.1 A at 600 V DC-13 - 0.55 A at 125 V DC-13 |
Product Certifications | CCC - CSA |
Auxiliary contacts operation | time delay |
Range | TeSys |
Time delay range | 10...180 s |
Timer type | off delay |