
calcActive())">
Auxiliary contact block, TeSys Deca, 4NO, front mounting, spring terminals
LADN403
SAR970.00
SAR533.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LADN403
Auxiliary contact block, TeSys Deca, 4NO, front mounting, spring terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Auxiliary contact block, TeSys Deca, 4NO, front mounting, spring terminals
SAR970.00
SAR533.50
Description
Auxiliary contact block, TeSys Deca, 4NO, front mounting, spring terminals
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
Pole Contact Composition | 4 NO |
Product Name | TeSys Deca |
Product or Component Type | auxiliary contact block |
Standards | CSA C22.2 No 60947-5-1 - EN/IEC 60947-5-1 |
[ie] Rated Operational Current | 0.1 A at 600 V DC-13 - 0.55 A at 125 V DC-13 |
Product Certifications | CB - CCC |
Auxiliary contacts operation | instantaneous |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account