
calcActive())">
Auxiliary contact block, TeSys Deca, 1NO+3NC, front mounting, spring terminals
LADN133
SAR545.00
SAR299.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LADN133
Auxiliary contact block, TeSys Deca, 1NO+3NC, front mounting, spring terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Auxiliary contact block, TeSys Deca, 1NO+3NC, front mounting, spring terminals
SAR545.00
SAR299.75
Description
Auxiliary contact block, TeSys Deca, 1NO+3NC, front mounting, spring terminals
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
Pole Contact Composition | 1 NO + 3 NC |
Product Name | TeSys Deca |
Product or Component Type | auxiliary contact block |
Standards | CSA C22.2 No 60947-5-1 - EN/IEC 60947-5-1 |
[ie] Rated Operational Current | 0.1 A at 600 V DC-13 - 0.55 A at 125 V DC-13 |
Product Certifications | CCC - CSA |
Auxiliary contacts operation | instantaneous |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account