
calcActive())">
Loading...
All Sellers

ZBY2326
L.P. POWER ON
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
L.P. POWER ON
SAR9.80
SAR5.39
Description
Legend holder, Harmony XB4, 30 x 40mm, plastic, 8 x 27mm legend, white marked POWER ON
Product Details
Activity | IDSIG |
---|---|
Net Weight | 0.002 kg |
Weight (in Kg) | 0.01 kg |
Product or Component Type | legend holder |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account