APC KVM 2G, Digital/IP, 1 Remote/1 Local User, 16 Ports with Virtual Media - FIPS 140-2
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC KVM 2G, Digital/IP, 1 Remote/1 Local User, 16 Ports with Virtual Media - FIPS 140-2
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 2.59_kg |
---|---|
Height | 4.3 cm |
Depth | 18.8 cm |
Width | 42.4 cm |