
calcActive())">
Kortsluttningsvern MA220 3P3T
LV431500
SAR982.95
SAR540.62
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV431500
Kortsluttningsvern MA220 3P3T
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Kortsluttningsvern MA220 3P3T
SAR982.95
SAR540.62
Description
trip unit MA220 for ComPact NSX 250 circuit breakers, magnetic, rating 220 A, 3 poles 3d
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 0.018 kg |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
Instantaneous Pick-Up Adjustment Range | 9...14 x In |
Instantaneous Pick-Up Adjustment Type Ii | adjustable |
Protected Poles Description | 3t |
Product or Component Type | trip unit |
Network Type | AC |
Range | ComPact |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Trip Unit Name | MA |
Trip Unit Protection Functions | I |
Trip Unit Technology | magnetic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account