
calcActive())">
Kortsluttningsvern MA100 3P3T
LV429120
SAR509.49
SAR280.22
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429120
Kortsluttningsvern MA100 3P3T
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Kortsluttningsvern MA100 3P3T
SAR509.49
SAR280.22
Description
trip unit MA100 for ComPact NSX 100/160/250 circuit breakers, magnetic, rating 100 A, 3 poles 3d
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 0.08 kg |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
Instantaneous Pick-Up Adjustment Range | 6...14 x In |
Instantaneous Pick-Up Adjustment Type Ii | adjustable 9 settings |
Protected Poles Description | 3t |
Product or Component Type | trip unit |
Network Type | AC |
Range | ComPact |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Trip Unit Name | MA |
Trip Unit Protection Functions | I |
Trip Unit Technology | magnetic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account