![KNX uni.dim.actuat. LL REG-K/4x230/250 W main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/m/t/mtn6710-0004.jpg)
KNX uni.dim.actuat. LL REG-K/4x230/250 W
Excl. Tax
Excl. Tax
All Sellers
![KNX uni.dim.actuat. LL REG-K/4x230/250 W](https://eshop-sa.se.com/media/catalog/product/m/t/mtn6710-0004.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
KNX uni.dim.actuat. LL REG-K/4x230/250 W
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 0.33 kg |
[ue] Rated Operational Voltage | 220...230 V#|#110...130 V |
Product or Component Type | dimming actuator |
Range of Product | KNX |
Load Type | incandescent lamps: 4...250 W at 230 V AC, halogen lamps: 4...250 W at 230 V AC, LV halogen lamps: 25...250 VA at 12 V AC (wound transformer), LV halogen lamps: 4...250 W at 12 V AC (electronic transformer), compact fluorescent lamp: 4...125 W at 230 V AC (RC mode), energy saving lamp: 4...125 W at 230 V AC (RC mode), LED lamp: 4...125 W at 230 V AC (RC mode), compact fluorescent lamp: 25...45 W at 230 V AC (RL LED mode), energy saving lamp: 25...45 W at 230 V AC (RL LED mode), LED lamp: 25...45 W at 230 V AC (RL LED mode), incandescent lamps: 4...125 W at 110 V AC, halogen lamps: 4...125 W at 110 V AC, LV halogen lamps: 25...125 VA at 12 V AC (wound transformer), LV halogen lamps: 4...125 W at 12 V AC (electronic transformer), compact fluorescent lamp: 4...60 W at 110 V AC (RC mode), energy saving lamp: 4...60 W at 110 V AC (RC mode), LED lamp: 4...60 W at 110 V AC (RC mode), compact fluorescent lamp: 12...22 W at 110 V AC (RL LED mode), energy saving lamp: 12...22 W at 110 V AC (RL LED mode), LED lamp: 12...22 W at 110 V AC (RL LED mode) |