KNX sw.act.REG-K/12x230/16 w.man.mode
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
KNX sw.act.REG-K/12x230/16 w.man.mode
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 1kg |
[ue] Rated Operational Voltage | 230 V |
Product or Component Type | switch actuator |
Range of Product | KNX |
Load Type | incandescent lamps: <= 3600 W, 230 V AC, halogen lamps: <= 2500 W, 230 V AC, capacitive: , 16 A, 200 µF, 230 V AC, fluorescent lamps: <= 2500 VA, 230 V AC |