![KNX Multitouch Pro obk SDsg main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/m/t/mtn6215-5910.jpg)
KNX Multitouch Pro obk SDsg
Excl. Tax
Excl. Tax
All Sellers
![KNX Multitouch Pro obk SDsg](https://eshop-sa.se.com/media/catalog/product/m/t/mtn6215-5910.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
KNX Multitouch Pro obk SDsg
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 8.13 kg |
Colour Tint | black |
Product or Component Type | thermostat |
Width | 71 mm |
Range | Merten |
Depth | 30 mm |
Height | 71 mm |
Range of Product | KNX |
Material | plastic |