KNX Fan Coil Aktor REG-K
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
KNX Fan Coil Aktor REG-K
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 0.02 kg |
[ue] Rated Operational Voltage | 207...253 V |
Wiring Device Mounting | DIN rail |
Product or Component Type | heating actuator |
Range of Product | KNX |
Load Type | valve: 230 V AC, valve: 24 V AC |