![KNX brightness- a. temperature sensor main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/m/t/mtn663991.jpg)
KNX brightness- a. temperature sensor
Excl. Tax
Excl. Tax
All Sellers
![KNX brightness- a. temperature sensor](https://eshop-sa.se.com/media/catalog/product/m/t/mtn663991.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
KNX brightness- a. temperature sensor
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 1kg |
Colour Tint | light grey |
Wiring Device Mounting | surface |
Product or Component Type | brightness and temperature sensor |
Range of Product | KNX |