![KNX bli.act.REG-K/8x/10 w.man.mode main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/m/t/mtn649808.jpg)
KNX bli.act.REG-K/8x/10 w.man.mode
Excl. Tax
Excl. Tax
All Sellers
![KNX bli.act.REG-K/8x/10 w.man.mode](https://eshop-sa.se.com/media/catalog/product/m/t/mtn649808.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
KNX bli.act.REG-K/8x/10 w.man.mode
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 0.125 kg |
[ue] Rated Operational Voltage | 230 V AC 50/60 Hz |
Product or Component Type | blind actuator |
Range of Product | KNX |
Load Type | motor: 1000 VA, 230 V AC |