Body for stepping switch, Harmony K, Ø 22mm, plastic, 1 pole, 5 steps, 45°, 12A
SKU :
K1E005N
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR124.00
SAR68.20
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
K1 CONTACT BLOCK
Body for stepping switch, Harmony K, Ø 22mm, plastic, 1 pole, 5 steps, 45°, 12A
SAR124.00
SAR68.20
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Product or Component Type | cam switch body |
| Bezel material | plastic |
| Cam switch function | stepping switch |
| Off position | without Off position |
| Sub-assembly composition | contact blocks + fixing plate |
| Switching positions | right: 0° - 45° - 90° - 135° - 180° |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Product or Component Type | cam switch body |
| Bezel material | plastic |
| Cam switch function | stepping switch |
| Off position | without Off position |
| Sub-assembly composition | contact blocks + fixing plate |
| Switching positions | right: 0° - 45° - 90° - 135° - 180° |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account