Cam changeover switch, Harmony K, multifixing, plastic, 2 poles, position 0, 45°, 12A, 45x45mm, metallic legend, marked 2/0/1, 35mm black handle
SKU :
K1D002ULH
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR142.00
SAR78.10
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
LP CAM SWITCH
Cam changeover switch, Harmony K, multifixing, plastic, 2 poles, position 0, 45°, 12A, 45x45mm, metallic legend, marked 2/0/1, 35mm black handle
SAR142.00
SAR78.10
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| IP Degree of Protection | IP40 conforming to IEC 529 - IP40 conforming to NF C 20-010 |
| Product or Component Type | complete cam switch |
| Cam switch function | changeover switch |
| Cam switch head type | with front plate 45 x 45 mm |
| Off position | with Off position |
| Presentation of legend | with metallic legend, 2 - 0 - 1 black marking |
| Product mounting | front mounting |
| Return | without |
| Rotary handle padlocking | without |
| Switching positions | left: 0° - 315° - right: 0° - 45° |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| IP Degree of Protection | IP40 conforming to IEC 529 - IP40 conforming to NF C 20-010 |
| Product or Component Type | complete cam switch |
| Cam switch function | changeover switch |
| Cam switch head type | with front plate 45 x 45 mm |
| Off position | with Off position |
| Presentation of legend | with metallic legend, 2 - 0 - 1 black marking |
| Product mounting | front mounting |
| Return | without |
| Rotary handle padlocking | without |
| Switching positions | left: 0° - 315° - right: 0° - 45° |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account