
calcActive())">
Cam switch, Harmony K, multifixing, plastic, 1 pole, 2 positions, 45°, 12A, 45x45mm,metallic legend, marked 0/1, 35mm black handle
K1A001ALH
SAR96.00
SAR52.80
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

K1A001ALH
Cam switch, Harmony K, multifixing, plastic, 1 pole, 2 positions, 45°, 12A, 45x45mm,metallic legend, marked 0/1, 35mm black handle
بائع | سعر | توصيل | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
شبكة B2B
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Cam switch, Harmony K, multifixing, plastic, 1 pole, 2 positions, 45°, 12A, 45x45mm,metallic legend, marked 0/1, 35mm black handle
SAR96.00
SAR52.80
الوصف
Cam switch, Harmony K, multifixing, plastic, 1 pole, 2 positions, 45°, 12A, 45x45mm,metallic legend, marked 0/1, 35mm black handle
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
IP Degree of Protection | IP40 conforming to IEC 529 - IP40 conforming to NF C 20-010 |
Product or Component Type | complete cam switch |
Cam switch function | switch |
Cam switch head type | with front plate 45 x 45 mm |
Off position | with Off position |
Presentation of legend | with metallic legend, 0 - 1 black marking |
إرجاع | without |
Rotary handle padlocking | without |
Switching positions | right: 0° - 45° |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account