
calcActive())">
Cam switch, Harmony K, Ø16 or 22mm, plastic, 1 pole, 60°, 10A, 30x30mm, marked 0/1
K10A001ACH
SAR114.00
SAR62.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

K10A001ACH
Cam switch, Harmony K, Ø16 or 22mm, plastic, 1 pole, 60°, 10A, 30x30mm, marked 0/1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cam switch, Harmony K, Ø16 or 22mm, plastic, 1 pole, 60°, 10A, 30x30mm, marked 0/1
SAR114.00
SAR62.70
Description
Cam switch, Harmony K, Ø16 or 22mm, plastic, 1 pole, 60°, 10A, 30x30mm, marked 0/1
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
IP Degree of Protection | contact block: IP20 - operating head: IP65 conforming to IEC 60529 |
Product or Component Type | complete cam switch |
Cam switch function | switch |
Cam switch head type | with front plate 30 x 30 mm |
Off position | with Off position |
Presentation of legend | with metallic legend, 0 - 1 black marking |
Product mounting | front mounting |
Return | without |
Rotary handle padlocking | without |
Switching positions | right: 0° - 60° |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account