K CONTROL RELAY 2NO 2NC 220V AC COIL
SKU :
CA2KN22M7
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR164.00
SAR90.20
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
K CONTROL RELAY 2NO 2NC 220V AC COIL
SAR164.00
SAR90.20
- Description
- Specifications
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 1kg |
| [ith] Conventional Free Air Thermal Current | 10 A (at 50 °C) |
| Pole Contact Composition | 2 NO + 2 NC |
| Product Name | TeSys CAK |
| [ue] Rated Operational Voltage | <= 690 V <= 400 Hz |
| Product or Component Type | control relay |
| [uc] Control Circuit Voltage | 220...230 V AC 50/60 Hz |
| Range | TeSys |
| Control Circuit Type | AC at 50/60 Hz |
| Control Circuit Voltage Limits | drop-out: 0.2...0.75 Uc (at <50 °C), operational: 0.8...1.15 Uc (at <50 °C) |
| Maximum Operating Rate | 10000 cyc/h |
| Operating Time | 10...20 ms coil de-energisation and NO opening, 10...20 ms coil energisation and NO closing, 15...25 ms coil de-energisation and NC closing, 5...15 ms coil energisation and NC opening |
| Operating Altitude | 2000 m without derating |
| Net Weight | 0.18 kg |
| Mechanical Durability | 10 Mcycles |
| Standards | BS 5424, IEC 60947, NF C 63-140, VDE 0660 |
| Utilisation Category | AC-15#|#DC-13 |
| Ambient Air Temperature for Operation | -25-50 °C |
| Ambient Air Temperature for Storage | -50-80 °C |
| Compatibility Code | CA2K |
| Product Certifications | UL#|#CSA#|#UKCA |
| [ui] Rated Insulation Voltage | 690 V conforming to IEC 60947, 750 V conforming to VDE 0110 group C, 690 V conforming to BS 5424, 600 V conforming to CSA C22.2 No 14 |
| Height | 58 mm |
| Depth | 57 mm |
| Width | 45 mm |
| Range | TeSys |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 1kg |
| [ith] Conventional Free Air Thermal Current | 10 A (at 50 °C) |
| Pole Contact Composition | 2 NO + 2 NC |
| Product Name | TeSys CAK |
| [ue] Rated Operational Voltage | <= 690 V <= 400 Hz |
| Product or Component Type | control relay |
| [uc] Control Circuit Voltage | 220...230 V AC 50/60 Hz |
| Range | TeSys |
| Control Circuit Type | AC at 50/60 Hz |
| Control Circuit Voltage Limits | drop-out: 0.2...0.75 Uc (at <50 °C), operational: 0.8...1.15 Uc (at <50 °C) |
| Maximum Operating Rate | 10000 cyc/h |
| Operating Time | 10...20 ms coil de-energisation and NO opening, 10...20 ms coil energisation and NO closing, 15...25 ms coil de-energisation and NC closing, 5...15 ms coil energisation and NC opening |
| Operating Altitude | 2000 m without derating |
| Net Weight | 0.18 kg |
| Mechanical Durability | 10 Mcycles |
| Standards | BS 5424, IEC 60947, NF C 63-140, VDE 0660 |
| Utilisation Category | AC-15#|#DC-13 |
| Ambient Air Temperature for Operation | -25-50 °C |
| Ambient Air Temperature for Storage | -50-80 °C |
| Compatibility Code | CA2K |
| Product Certifications | UL#|#CSA#|#UKCA |
| [ui] Rated Insulation Voltage | 690 V conforming to IEC 60947, 750 V conforming to VDE 0110 group C, 690 V conforming to BS 5424, 600 V conforming to CSA C22.2 No 14 |
| Height | 58 mm |
| Depth | 57 mm |
| Width | 45 mm |
| Range | TeSys |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













