
calcActive())">
JOYSTICK COMPONENT
ZD4PA22
SAR402.00
SAR221.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZD4PA22
JOYSTICK COMPONENT
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
JOYSTICK COMPONENT
SAR402.00
SAR221.10
Description
Head for joystick controller, Harmony XB4, plastic, 22mm, 2 directions, spring return
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Mechanical Durability | 1000000 cycles |
Net Weight | 0.022 kg |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | ZB4 |
Ambient Air Temperature for Operation | -25-70 °C |
Product or Component Type | head for joystick controller |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account