
calcActive())">
IPRD 8 8 KA 350V 1PN SURGE ARRESTER
A9L08500
SAR379.00
SAR208.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9L08500
IPRD 8 8 KA 350V 1PN SURGE ARRESTER
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
IPRD 8 8 KA 350V 1PN SURGE ARRESTER
SAR379.00
SAR208.45
Description
iPRD8 modular surge arrester - 1P + N - 350V
Product Details
Activity | HDCFD |
---|---|
Ambient Air Temperature for Operation | -25-60 °C |
[ue] Rated Operational Voltage | 230/400 V AC (+/- 10 %) at 50/60 Hz |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | iPRD8 |
Depth | 69 mm |
Device Short Name | iPRD8 |
Device Application | distribution |
Earthing System | TN-S#|#TT |
Net Weight | 0.211 kg |
Mounting Mode | clip-on (DIN rail) |
Poles Description | 1P + N |
Product or Component Type | surge arrester with pluggable cartridge |
9 mm Pitches | 4 |
Product Name | Acti9 iPRD |
Range | Acti9 |
Relative Humidity | 5-95 % |
Standards | EN 61643-11:2012, IEC 61643-11:2011 |
Tightening Torque | 2.5-2.5 N.m |
Colour | white (RAL 9003) |
Connections - Terminals | tunnel type terminal (downside) 2.5-35 mm², tunnel type terminal (upside) 2.5-35 mm² |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review