![Input/Output Interface for LV breaker main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lv434063.jpg)
Input/Output Interface for LV breaker
Excl. Tax
Excl. Tax
All Sellers
![Input/Output Interface for LV breaker](https://eshop-sa.se.com/media/catalog/product/l/v/lv434063.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Input/Output Interface for LV breaker
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPACB |
---|---|
Weight (in Kg) | 0.375 kg |
Ambient Air Temperature for Storage | -40-85 °C |
Ambient Air Temperature for Operation | -20-70 °C |
Device Short Name | I/O |
Compatibility Code | I/O |
IP Degree of Protection | IP2x connectors: , IP4X front panel: , IP3x other parts: |
Control Type | by software |
Height | 116 mm |
Depth | 70.6 mm |
Product or Component Type | I/O module |
Range | Enerlin'X |
Net Weight | 229.5 g |
Product Name | Enerlin'X IO |
Width | 71.7 mm |