INDUCTIVE SENSOR XS6 CYLINDRICAL M30 SN

XS630B1PAM12
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Inductive proximity sensors XS, inductive sensor XS6 M30, L74mm, brass, Sn15mm, 12...48 VDC, M12

Product Details

Activity IDSEN
Weight (in Kg) 1kg
[us] Rated Supply Voltage 12...48 V DC with reverse polarity protection
Ambient Air Temperature for Storage -40-85 °C
Ambient Air Temperature for Operation -25-70 °C
Body Type fixed
Shock Resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Electrical Connection male connector M12, 4 pins
Material metal
Net Weight 0.15 kg
IP Degree of Protection IP69K conforming to DIN 40050, IP67 conforming to IEC 60529
Vibration Resistance 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: INDUCTIVE SENSOR XS6 CYLINDRICAL M30 SN
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.