INDUCTIVE SENSOR XS6 CYLINDRICAL M18 SN

XS618B1MAL2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Inductive proximity sensors XS, inductive sensor XS6 M18, L62mm, brass, Sn8mm, 24...240VAC/DC, cable 2 m

Product Details

Activity IDSEN
Weight (in Kg) 1kg
[us] Rated Supply Voltage 24...240 V AC/DC 50/60 Hz
Ambient Air Temperature for Storage -40-85 °C
Ambient Air Temperature for Operation -25-70 °C
Body Type fixed
Shock Resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Electrical Connection cable
Material metal
Net Weight 0.12 kg
IP Degree of Protection IP69K conforming to DIN 40050, IP68 double insulation conforming to IEC 60529
Vibration Resistance 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: INDUCTIVE SENSOR XS6 CYLINDRICAL M18 SN
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.