
calcActive())">
INDUCTIVE SENSOR XS6 CYLINDRICAL M12 SN
XS612B1PAM12
SAR171.50
SAR94.33
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XS612B1PAM12
INDUCTIVE SENSOR XS6 CYLINDRICAL M12 SN
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
INDUCTIVE SENSOR XS6 CYLINDRICAL M12 SN
SAR171.50
SAR94.33
Description
Inductive proximity sensors XS, inductive sensor XS6 M12, L62mm, brass, Sn4mm, 12...48 VDC, M12
Product Details
Activity | IDSEN |
---|---|
Weight (in Kg) | 1kg |
[us] Rated Supply Voltage | 12...48 V DC with reverse polarity protection |
Ambient Air Temperature for Storage | -40-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
Body Type | fixed |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Electrical Connection | male connector M12, 4 pins |
Material | metal |
Net Weight | 0.02 kg |
IP Degree of Protection | IP69K conforming to DIN 40050, IP67 conforming to IEC 60529 |
Vibration Resistance | 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account