
calcActive())">
VIGILOHM IM400L - low voltage - 24 - 48 VDC
IMDIM400L
SAR6,081.00
SAR3,344.55
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

IMDIM400L
VIGILOHM IM400L - low voltage - 24 - 48 VDC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
VIGILOHM IM400L - low voltage - 24 - 48 VDC
SAR6,081.00
SAR3,344.55
Description
VIGILOHM IM400L - low voltage - 24 - 48 VDC
Product Details
Activity | DPLVP |
---|---|
Device Short Name | IM400L |
Device Application | marine application - standard environment application |
Earthing System | IT |
Range | Vigilohm |
Application | large or highly disturbed network |
User language | Chinese - English |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account