ILLUMINATED BEACON BLUE 5 JOULE FLASH 23
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ILLUMINATED BEACON BLUE 5 JOULE FLASH 23
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Net Weight | 0.435 kg |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
[us] Rated Supply Voltage | 230 V AC |
Connections - Terminals | screw clamp terminals, <= 1 x 1.5 mm² with cable end |
Range of Product | Harmony XVB Universal |
Product or Component Type | complete beacon |