
calcActive())">
ILLUM. P.B - BULB - LATCH -1NO - GREEN
XB7NJ0361
SAR125.00
SAR68.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB7NJ0361
ILLUM. P.B - BULB - LATCH -1NO - GREEN
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ILLUM. P.B - BULB - LATCH -1NO - GREEN
SAR125.00
SAR68.75
Description
Illuminated push button, Harmony XB7, ILLUM. P.B, Bulb, Latch -1 NO, Green, 230 V
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Mechanical Durability | 300000 cycles |
Net Weight | 0.022 kg |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
[us] Rated Supply Voltage | 230 V |
Compatibility Code | XB7 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.34...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Operation | -25-55 °C |
Product or Component Type | illuminated push-button |
Width | 29 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account