
calcActive())">
IC60N RCBO 1PPNS 10A C 30MA A 230V
A9D61810
SAR305.00
SAR167.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9D61810
IC60N RCBO 1PPNS 10A C 30MA A 230V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
IC60N RCBO 1PPNS 10A C 30MA A 230V
SAR305.00
SAR167.75
Description
Residual current breaker with overcurrent protection (RCBO), Acti9 iC60N RCBO, 1P + N, 10A, 30mA, A type, 6000A
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 10 A at 50 °C |
[ui] Rated Insulation Voltage | 400 V AC 50/60 Hz |
[uimp] Rated Impulse withstand Voltage | 4 kV |
Ambient Air Temperature for Operation | -15-60 °C |
[ue] Rated Operational Voltage | 230/240 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -40-85 °C |
Breaking Capacity Code | N |
Circuit Breaker Application | distribution |
Comb Busbar and Distribution Block Compatibility | NO |
[icw] Rated Short-Time withstand Current | Icw: 250 A during 8/20 µs impulse withstand |
Control Type | toggle |
Curve Code | C |
Breaking Capacity | 6000 A Icn at 230/240 V AC 50/60 Hz |
Depth | 77.5 mm |
Device Location in System | outgoer |
Device Short Name | iC60N RCBO |
Earthing System | TN |
IP Degree of Protection | IP20 |
Net Weight | 205 g |
Mechanical Durability | 20000 cycles |
Mounting Mode | clip-on |
Network Frequency | 50 Hz |
Poles Description | 1P + N |
Network Type | AC |
Product or Component Type | residual current breaker with overcurrent protection (RCBO) |
9 mm Pitches | 2 |
Number of Protected Poles | 1 |
Product Name | Acti9 iC60 RCBO |
Provision for Padlocking | padlockable with padlock Ø 4 mm |
Range | Acti9 |
Relative Humidity | 95-95 % at 55-55 °C |
Mounting Support | DIN rail |
Standards | IEC 61009-2-2#|#AS/NZS 61009.1#|#IEC 61009-1 |
Tightening Torque | power circuit: 3.5-3.5 N.m top, power circuit: 2-2 N.m bottom |
Trip Unit Technology | thermal-magnetic |
Wire Stripping Length | power circuit: 13 mm for bottom connection, power circuit: 14 mm for top connection |
Colour | white |
Tropicalisation | 2 |
Surge Current | 250 A |
[lcs] Rated Service Breaking Capacity | 6000 A at 230/240 V AC 50/60 Hz |
Connections - Terminals | screw clamp terminal (top) 1-25 mm² rigid without cable end, screw clamp terminal (top) 1-16 mm² flexible, screw clamp terminal (bottom) 1-16 mm² rigid without cable end, screw clamp terminal (bottom) 1-10 mm² flexible |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account