IC60H RCBO 1PPNS 6A C 30MA A 230V

A9D11806
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Residual current breaker with overcurrent protection (RCBO), Acti9 iC60H RCBO, 1P + N, 6A, 30mA, A type, 10000A

Product Details

Activity HDCFD
[in] Rated Current 6 A at 50 °C
[ui] Rated Insulation Voltage 400 V AC 50/60 Hz
[uimp] Rated Impulse withstand Voltage 4 kV
Ambient Air Temperature for Operation -15-60 °C
[ue] Rated Operational Voltage 230/240 V AC 50/60 Hz
Ambient Air Temperature for Storage -40-85 °C
Breaking Capacity Code H
Circuit Breaker Application distribution
Comb Busbar and Distribution Block Compatibility NO
[icw] Rated Short-Time withstand Current Icw: 250 A during 8/20 µs impulse withstand
Control Type toggle
Curve Code C
Breaking Capacity 10000 A Icn at 230/240 V AC 50/60 Hz
Depth 77.5 mm
Device Location in System outgoer
Device Short Name iC60H RCBO
Earthing System TN
IP Degree of Protection IP20
Net Weight 205 g
Mechanical Durability 20000 cycles
Mounting Mode clip-on
Network Frequency 50 Hz
Poles Description 1P + N
Network Type AC
Product or Component Type residual current breaker with overcurrent protection (RCBO)
9 mm Pitches 2
Number of Protected Poles 1
Product Name Acti9 iC60 RCBO
Provision for Padlocking padlockable with padlock Ø 4 mm
Range Acti9
Relative Humidity 95-95 % at 55-55 °C
Mounting Support DIN rail
Standards IEC 61009-1#|#AS/NZS 61009.1#|#IEC 61009-2-2#|#BS EN 61009-1
Tightening Torque power circuit: 3.5-3.5 N.m top, power circuit: 2-2 N.m bottom
Trip Unit Technology thermal-magnetic
Wire Stripping Length power circuit: 13 mm for bottom connection, power circuit: 14 mm for top connection
Colour white
Tropicalisation 2
Surge Current 250 A
[lcs] Rated Service Breaking Capacity 7500 A at 230/240 V AC 50/60 Hz
Connections - Terminals screw clamp terminal (top) 1-25 mm² rigid without cable end, screw clamp terminal (top) 1-16 mm² flexible, screw clamp terminal (bottom) 1-16 mm² rigid without cable end, screw clamp terminal (bottom) 1-10 mm² flexible

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: IC60H RCBO 1PPNS 6A C 30MA A 230V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.