Safety switch, heavy duty, non fusible, 100A, 3 wire, 3 pole, 100hp, 600VAC/DC, NEMA 12
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Safety switch, heavy duty, non fusible, 100A, 3 wire, 3 pole, 100hp, 600VAC/DC, NEMA 12
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 100 A |
Disconnector device type | non-fusible disconnect |
NEMA degree of protection | NEMA 3R/12 galvannealed steel |
Series name | heavy duty |