
calcActive())">
Safety switch, heavy duty, non fusible, 100A, 3 wire, 3 pole, 100hp, 600VAC/DC, NEMA 1
HU363
SAR914.94
SAR503.22
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

HU363
Safety switch, heavy duty, non fusible, 100A, 3 wire, 3 pole, 100hp, 600VAC/DC, NEMA 1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Safety switch, heavy duty, non fusible, 100A, 3 wire, 3 pole, 100hp, 600VAC/DC, NEMA 1
SAR914.94
SAR503.22
Description
Safety switch, heavy duty, non fusible, 100A, 3 wire, 3 pole, 100hp, 600VAC/DC, NEMA 1
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 100 A |
Disconnector device type | non-fusible disconnect |
NEMA degree of protection | NEMA 1 steel |
Series name | heavy duty |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account