
calcActive())">
Safety switch, heavy duty, non fusible, 30A, 3 wire, 3 pole, 30hp, 600VAC/DC, NEMA 12
HU361AWK
SAR818.04
SAR449.92
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

HU361AWK
Safety switch, heavy duty, non fusible, 30A, 3 wire, 3 pole, 30hp, 600VAC/DC, NEMA 12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Safety switch, heavy duty, non fusible, 30A, 3 wire, 3 pole, 30hp, 600VAC/DC, NEMA 12
SAR818.04
SAR449.92
Description
Safety switch, heavy duty, non fusible, 30A, 3 wire, 3 pole, 30hp, 600VAC/DC, NEMA 12
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 30 A |
Disconnector device type | non-fusible disconnect |
NEMA degree of protection | NEMA 3R/12 galvannealed steel |
Series name | heavy duty |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account