img

Build Smarter, Sell Faster: Future-Proof
Your Homes with Smart & Sustainable Solutions

Seamless smart home integration, energy efficiency, and compliance
support for home builders.

Shop by Category

Shop by category


Wiring devices

Convenience

Wiring devices

Convenience

Wiring devices

Convenience

Wiring devices

Convenience

Sustainability & Smart Tech: The New Standard in Homebuilding


Convenience

Smart Solutions

Homebuyers now demand energy efficiency and smart automation. Connected homes are now standard, offering essential features for modern buyers.

Learn more →

Convenience

Working Sustainable

Navigating LEED certification and sustainability compliance can be complex. We can help you navigate it to create homes that meet customer demands and business goals.

Learn more →

Convenience

MySchneider for HomeBuilders

Partnering with us ensures you build smarter and sell faster. We provides easy access to site overviews, asset data, service schedules, quotes, contracts, assessments, training, support, and more, all in one place.

Learn more →

Find the Right Fit for Every Space

Discover creative solutions that fit your projects and spaces perfectly. Explore new electrical technologies that reduce energy use while improving your environment. Stay ahead by embracing advancements in automation and sustainability!

Chassis I/O (Input/Output) application module, MasterPact NT/NW drawout, communication option
SAR1,145.65
SAR2,083.00
TRIP UNIT NSX100 AC 3P3D 100A 2.2
SAR687.50
SAR1,250.00
NSX100F 36kA AC 3P3D 32A TMD 50 °C
SAR423.50
SAR770.00
NFC cartridge fuses, TeSys GS, cylindrical 10mm x 38mm, fuse type aM, 500VAC, 2A, without striker
SAR5.41
SAR9.83
MG EZC100 F 10kA 3P/3T 30A
SAR135.85
SAR247.00
EXTENDED FRONT ROT. HANDLE INS 40A TO 16
SAR104.50
SAR190.00
NSX630NA M.logic 0,3 3P lastbr.
SAR2,211.01
SAR4,020.02
FRONT DISPLAY MODULE FDM 121 96 96 MM UL
SAR602.25
SAR1,095.00
Convenience

Outdoor

Being smart outside is as crucial as being smart inside. Our solutions and products enhance home safety, friendliness, and energy efficiency.

Convenience

Indoor Area

Our products offer a seamless blend of convenience and control to create spaces for homeowners' evolving needs.

Convenience

Service Area

Equip the garage with safety and convenience, as an extension of the house, but complying with more exhaustive requirements.

Home builders that made the switch


Providence Homes USA

"In SE, we found a partner that was able to help us demonstrate the high level of energy efficiency in our homes."

Ecolocost France

"SE allows me to offer a complete range and to renew my brand image and quality that I wish to offer to my customers."

Rosiere France

"Schneider Electric's unica range allowed us to match our requirements with their products..."

Providence Homes USA

"In SE, we found a partner that was able to help us demonstrate the high level of energy efficiency in our homes."

See full video ↓

Ecolocost France

"SE allows me to offer a complete range and to renew my brand image and quality that I wish to offer to my customers."

See full video ↓

Rosiere France

"Schneider Electric's unica range allowed us to match our requirements with their products..."

See full video ↓

Providence Homes USA

"In SE, we found a partner that was able to help us demonstrate the high level of energy efficiency in our homes."

See full video ↓

Ecolocost France

"SE allows me to offer a complete range and to renew my brand image and quality that I wish to offer to my customers."

See full video ↓

Rosiere France

"Schneider Electric's unica range allowed us to match our requirements with their products..."

See full video ↓

Bestsellers

16AX 250V 2G 1W SW w Fluo Loc,MB
SAR16.43
SAR29.87
20A 1 Gang Double Pole Switch with Neo
SAR31.35
SAR57.00
13A 1G DP_SRCDSOC
SAR219.45
SAR399.00
Easy9 Resbo DB 24 ways EasyPact 100A
SAR634.70
SAR1,154.00
Easy9 MCB 1P 20A C 6000A 230V
SAR11.94
SAR21.70
Easy9 MCB 1P 16A C 6000A 230V
SAR11.94
SAR21.70
IC60H RCBO 1PPNS 20A C 30MA A 230V
SAR152.35
SAR277.00

Your projects deserve more than just a supplier; you deserve a partner!


Home builders, elevate your ordering experience! Create your account for exclusive project-specific pricing and connect with a B2B network focused on real partnerships. Enjoy personalized support, quicker quoting, and tailored solutions for your build.


Register now for better prices, support, and results!