img

Build Smarter, Faster,
and More Profitable
Homes with Confidence

Discover innovative solutions that enhance efficiency,
sustainability, and compliance in your home-building projects

Shop by Category

Sustainability & Smart Tech: The New Standard in Homebuilding


Convenience

Smart Solutions

Homebuyers now demand energy efficiency and smart automation.

Learn more →

Convenience

Working Sustainable

Navigating LEED certification and sustainability compliance can be complex.

Learn more →

Convenience

MySchneider for HomeBuilders

Partnering with us ensures you build smarter and sell faster.

Learn more →

Differentiation and high return of investment with

Wiser™️ is the smart home solution that saves energy for your customers, provides flexibility to your projects, and increases the perceived value of your customers’ properties.


Application Domains

Whether it is a single-dwelling unit or a multi-dwelling project, our seven application domains provide you with a distinguished value towards Sustainability and Efficiency.

Convenience

Smart Solutions

Homebuyers now demand energy efficiency and smart automation.

Learn more →

Convenience

Working Sustainable

Navigating LEED certification and sustainability compliance can be complex.

Learn more →

Convenience

MySchneider for HomeBuilders

Partnering with us ensures you build smarter and sell faster.

Learn more →

Convenience

Smart Solutions

Homebuyers now demand energy efficiency and smart automation.

Learn more →

Convenience

Working Sustainable

Navigating LEED certification and sustainability compliance can be complex.

Learn more →

Convenience

MySchneider for HomeBuilders

Partnering with us ensures you build smarter and sell faster.

Learn more →

Convenience

Smart Solutions

Homebuyers now demand energy efficiency and smart automation.

Learn more →

Trusted by Leading Home Builders


Providence Homes USA

"In SE, we found a partner that was able to help us demonstrate the high level of energy efficiency in our homes."

See full video ↓

Ecolocost France

"SE allows me to offer a complete range and to renew my brand image and quality that I wish to offer to my customers."

See full video ↓

Rosiere France

"Schneider Electric's unica range allowed us to match our requirements with their products..."

See full video ↓

Providence Homes USA

"In SE, we found a partner that was able to help us demonstrate the high level of energy efficiency in our homes."

See full video ↓

Ecolocost France

"SE allows me to offer a complete range and to renew my brand image and quality that I wish to offer to my customers."

See full video ↓

Rosiere France

"Schneider Electric's unica range allowed us to match our requirements with their products..."

See full video ↓

Discover our most popular ranges.


Bestsellers

ATV212 30KW 40HP 480V TRI CEM IP20
SAR9,780.43
SAR17,782.60
10A 250V1Gang 2 Way Switch
SAR5.51
SAR10.02
Easy9 Resbo DB 24 ways EasyPact 100A
SAR634.70
SAR1,154.00
Disbo Extra DB 100 A 24 w Flush
SAR874.05
SAR1,589.19
Acti9 iC60N 1P C 20A MCB
SAR19.48
SAR35.41
Sim.Thermostat(NO Vent.) Blue(ºC)
SAR49.68
SAR90.32
NSX100F 36kA AC 3P3D 100A TMD 50 °C
SAR436.70
SAR794.00
MIXED SCREW SOCKET FOR RXM2/4
SAR10.04
SAR18.26

Experience a Better Way to Build


Discover how our solutions can streamline your projects. Get started today.