
calcActive())">
Multi touch screen, Harmony iPC, S Panel PC Performance CF W15 DC WES
HMIPSPC752D1W01
SAR44,740.00
SAR24,607.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

HMIPSPC752D1W01
Multi touch screen, Harmony iPC, S Panel PC Performance CF W15 DC WES
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Multi touch screen, Harmony iPC, S Panel PC Performance CF W15 DC WES
SAR44,740.00
SAR24,607.00
Description
Multi touch screen, Harmony iPC, S Panel PC Performance CF W15 DC WES
Product Details
Activity | IDHMI |
---|---|
Range | Harmony |
Display Colour | 16777216 colors |
Display Size | 15.6 inch |
Chipset type | Intel QM87 |
Free slots | 1 CFast - 1 Internal SATA HDD/SSD |
Luminance | 300 cd/m² |
Pixel resolution | 4096 x 4096 |
Processor name | Intel Core i3 4010U at 1.7 GHz |
Software package | EcoStruxture secure connect advisor annual subscription cyber security license not included - EcoStruxure augmented operator advisor server augmented operator license not included |
Video controller type | Intel HD Graphics 4400 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account