multi touch screen, Harmony iPC, S panel PC optimized, SSD, 10inch wide display, DC, Windows 10
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
multi touch screen, Harmony iPC, S panel PC optimized, SSD, 10inch wide display, DC, Windows 10
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDHMI |
---|---|
Display Colour | 267000 colours |
Display Size | 10.1 inch |
Range of Product | Harmony iPC |
Chipset type | Intel Atom SoC |
Free slots | 1 CFast - 1 Internal SATA HDD/SSD |
Luminance | 300 cd/m² |
Operating system | Windows 10 IoT Enterprise 64 bitmulti-language |
Pixel resolution | 4096 x 4096 |
Processor name | Intel Atom E3827 dual core at 1.75 GHz |
Software package | EcoStruxture secure connect advisor annual subscription cyber security license not included - EcoStruxure augmented operator advisor server augmented operator license not included |
Video controller type | Intel HD Graphics |