
calcActive())">
multi touch screen, Harmony iPC, S panel PC optimized, 1 CFast, 10inch wide display, DC, WES
HMIPSOC552D1W01
SAR22,865.00
SAR12,575.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

HMIPSOC552D1W01
multi touch screen, Harmony iPC, S panel PC optimized, 1 CFast, 10inch wide display, DC, WES
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
multi touch screen, Harmony iPC, S panel PC optimized, 1 CFast, 10inch wide display, DC, WES
SAR22,865.00
SAR12,575.75
Description
multi touch screen, Harmony iPC, S panel PC optimized, 1 CFast, 10inch wide display, DC, WES
Product Details
Activity | IDHMI |
---|---|
Range | Harmony |
Display Colour | 267000 colours |
Display Size | 10.1 inch |
Chipset type | Intel Atom SoC |
Free slots | 1 CFast |
Luminance | 300 cd/m² |
Operating system | WES 7 Premium SP1 64-bitmulti-language |
Pixel resolution | 4096 x 4096 |
Processor name | Intel Atom E3827 dual core at 1.75 GHz |
Software package | EcoStruxture secure connect advisor annual subscription cyber security license not included - EcoStruxure augmented operator advisor server augmented operator license not included |
Video controller type | Intel HD Graphics |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account