
calcActive())">
multi touch screen, Harmony iPC, S panel PC optimized, 15inch wide display, DC
HMIPSO0752D1001
SAR26,792.00
SAR14,735.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

HMIPSO0752D1001
multi touch screen, Harmony iPC, S panel PC optimized, 15inch wide display, DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
multi touch screen, Harmony iPC, S panel PC optimized, 15inch wide display, DC
SAR26,792.00
SAR14,735.60
Description
multi touch screen, Harmony iPC, S panel PC optimized, 15inch wide display, DC
Product Details
Activity | IDHMI |
---|---|
Range | Harmony |
Display Colour | 16777216 colors |
Display Size | 15.6 inch |
Chipset type | Intel Atom SoC |
Free slots | 1 CFast |
Luminance | 300 cd/m² |
Pixel resolution | 4096 x 4096 |
Processor name | Intel Atom E3827 dual core at 1.75 GHz |
Software package | EcoStruxture secure connect advisor annual subscription cyber security license not included - EcoStruxure augmented operator advisor server augmented operator license not included |
Video controller type | Intel HD Graphics |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account