| Range |
Harmony |
| Range of product |
HARMONY GTO |
| Product or component type |
ADVANCED TOUCHSCREEN PANEL |
| Display colour |
65536 COLOURS |
| Display size |
12.1 INCH |
| Supply |
EXTERNAL SOURCE |
| Battery type |
LITHIUM BATTERY FOR INTERNAL RAM, AUTONOMY: 100 DAYS, CHARGING TIME = 5 DAY(S), BATTERY LIFE = 10 YEAR(S) |
| Processor name |
ARM926EJ-S |
| Software package |
VIJEO DESIGNER |
| Terminal type |
TOUCHSCREEN DISPLAY |
| Display type |
BACKLIT COLOUR TFT LCD |
| Display resolution |
800 X 600 PIXELS SVGA |
| Touch sensitive zone |
1024 X 1024 |
| Touch panel |
RESISTIVE FILM, 1000000 CYCLES |
| Backlight lifespan |
50000 HOURS WHITE AT 25 °C |
| Brightness |
16 LEVELS - CONTROL BY TOUCH PANEL16 LEVELS - CONTROL BY SOFTWARE |
| Character font |
TAIWANESE (TRADITIONAL CHINESE)ASCII (EUROPEAN CHARACTERS)CHINESE (SIMPLIFIED CHINESE)JAPANESE (ANK, KANJI)KOREAN |
| [Us] rated supply voltage |
24 V DC |
| Supply voltage limits |
19.2…28.8 V |
| Inrush current |
30 A |
| Maximum power consumption in W |
12 W WHEN POWER IS NOT SUPPLIED TO EXTERNAL DEVICES7 W WHEN BACKLIGHT IS OFF8 W WHEN BACKLIGHT IS DIMMED17 W |
| Local signalling |
STATUS LED GREEN, STEADY FOR OFFLINESTATUS LED GREEN, STEADY FOR OPERATINGSTATUS LED ORANGE, FLASHING FOR SOFTWARE STARTING UPSTATUS LED RED, STEADY FOR POWER SUPPLY (ON)STATUS LED CLEAR, FADED FOR POWER SUPPLY (OFF)COM2 LED YELLOW, STEADY FOR DATA IS BEING TRANSMITTEDCOM2 LED YELLOW, FADED FOR NO DATA TRANSMISSIONSD CARD LED GREEN, STEADY FOR CARD IS INSERTEDSD CARD LED GREEN, FADED FOR CARD IS NOT INSERTED OR IS NOT BEING ACCESSED |
| Memory description |
FLASH EPROM, 96 MB |
| Data backed up |
512 KB INTERNAL RAM (SRAM) |
| Data storage equipment |
SD CARD, |
| Downloadable protocols |
SCHNEIDER ELECTRIC MODICON MODBUSSCHNEIDER ELECTRIC MODICON UNI-TESCHNEIDER ELECTRIC MODICON MODBUS PLUSSCHNEIDER ELECTRIC MODICON FIPWAYMITSUBISHI MELSEC THIRD PARTY PROTOCOLSOMRON SYSMAC THIRD PARTY PROTOCOLSROCKWELL AUTOMATION ALLEN-BRADLEY THIRD PARTY PROTOCOLSSIEMENS SIMATIC THIRD PARTY PROTOCOLSSCHNEIDER ELECTRIC MODICON MODBUS TCP |
| Integrated connection type |
COM1 SERIAL LINK SUB-D 9, INTERFACE: RS232C, TRANSMISSION RATE: 2400...115200 BPSCOM2 SERIAL LINK RJ45, INTERFACE: RS485, TRANSMISSION RATE: 2400...115200 BPSCOM2 SERIAL LINK RJ45, INTERFACE: RS485, TRANSMISSION RATE: 187.5 KBPS COMPATIBLE WITH SIEMENS MPIETHERNET RJ45, INTERFACE: 10BASE-T/100BASE-TXETHERNET RJ45, INTERFACE: IEEE 802.3USB 2.0 TYPE AUSB 2.0 TYPE MINI B |
| Product mounting |
FLUSH MOUNTING |
| Fixing mode |
BY 4 SCREW CLAMPS |
| Front material |
PPT |
| Enclosure material |
PPT |
| Type of cooling |
NATURAL CONVECTION |
| Width |
315 MM |
| Height |
241 MM |
| Depth |
56 MM |
| Net weight |
2.5 KG |
| Standards |
UL 508IEC 61131-2IEC 61000-6-2 |
| Product certifications |
C-TickKCCcULusCEUKCAUKEX |
| Ambient air temperature for operation |
0…55 °C |
| Ambient air temperature for storage |
-20…60 °C |
| Relative humidity |
10…90 % WITHOUT CONDENSATION |
| Operating altitude |
< 2000 M |
| IP degree of protection |
IP20 (REAR PANEL) CONFORMING TO IEC 60529IP65 (FRONT PANEL) CONFORMING TO IEC 60529 |
| NEMA degree of protection |
NEMA 4X FRONT PANEL (INDOOR USE) |
| Shock resistance |
147 M/S² 3 CHOCKS IN EACH DIRECTION X, Y AND Z CONFORMING TO IEC 61131-2 |
| Vibration resistance |
3.5 MM (F = 5…9 HZ) - X, Y, Z DIRECTIONS FOR 10 CYCLES (APPROX. 100 MIN) - CONFORMING TO IEC 61131-21 GN (F = 9…150 HZ) - X, Y, Z DIRECTIONS FOR 10 CYCLES (APPROX. 100 MIN) - CONFORMING TO IEC 61131-2 |
| Resistance to electrostatic discharge |
6 KV CONTACT DISCHARGE CONFORMING TO IEC 61000-4-2 LEVEL 3 |
| Unit Type of Package 1 |
PCE |
| Number of Units in Package 1 |
1 |
| Package 1 Height |
17.500 CM |
| Package 1 Width |
32.500 CM |
| Package 1 Length |
39.000 CM |
| Package 1 Weight |
3.430 KG |
| Unit Type of Package 2 |
P12 |
| Number of Units in Package 2 |
30 |
| Package 2 Height |
120.000 CM |
| Package 2 Width |
80.000 CM |
| Package 2 Length |
120.000 CM |
| Package 2 Weight |
122.500 KG |
| Warranty (in months) |
18 |