advanced touchscreen panel, Harmony GTO, 640 x 480pixels VGA, 10.4inch TFT, 96MB
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
advanced touchscreen panel, Harmony GTO, 640 x 480pixels VGA, 10.4inch TFT, 96MB
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDHMI |
---|---|
Display Colour | 65536 colours |
Display Size | 10.4 inch |
Range of Product | Harmony GTO |
Battery type | lithium battery for internal RAM, autonomy: 100 days, charging time = 5 day(s), battery life = 10 year(s) |
Operating system | Harmony |
Supply | external source |