EXtreme touchscreen panel, Harmony GTUX, Series Display 12"W, Outdoor use, Rugged, Coated

HMIDT65X
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
المتبقي في المخزون 0 فقط
plain-icon

الوصف

EXtreme touchscreen panel, Harmony GTUX, Series Display 12"W, Outdoor use, Rugged, Coated

Product Details

Activity IDHMI
Inrush Current 30 A
Supply Voltage Limits 10.8-28.8 V
[us] Rated Supply Voltage 12 V DC power supply
Range of Product Harmony GTUX
Power consumption in W 12.5 W
Terminal type touchscreen display

Seller Information

الوثائق

التعليقات

كتابة مراجعتك
انت تقيم: EXtreme touchscreen panel, Harmony GTUX, Series Display 12"W, Outdoor use, Rugged, Coated
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.