EXtreme touchscreen panel, Harmony GTUX, 7 W Display full coated

HMIDT35XFH
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

EXtreme touchscreen panel, Harmony GTUX, 7 W Display full coated

Product Details

Activity IDHMI
Inrush Current 30 A
Supply Voltage Limits 10.8-28.8 V
[us] Rated Supply Voltage 12 V DC power supply
Range of Product Harmony GTUX
Power consumption in W 12.5 W
Terminal type touchscreen display

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: EXtreme touchscreen panel, Harmony GTUX, 7 W Display full coated
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.