Safety switch, heavy duty, fusible, 60A, 3 wire, 3 pole, 50hp, 600VAC/DC, NEMA 4, 4X, 5, 304 stainless steel
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Safety switch, heavy duty, fusible, 60A, 3 wire, 3 pole, 50hp, 600VAC/DC, NEMA 4, 4X, 5, 304 stainless steel
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 60 A |
Disconnector device type | fusible disconnect |
NEMA degree of protection | NEMA 4/4X/5 stainless steel 304 |
Series name | heavy duty |