GZ1E MOTOR CB THER/MAG 13-18A
SKU :
GZ1E20
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR182.20
SAR100.21
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
GZ1E MOTOR CB THER/MAG 13-18A
SAR182.20
SAR100.21
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 1kg |
| Product Name | EasyPact TVS |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Product or Component Type | circuit breaker |
| Range | EasyPact |
| Device Application | motor |
| Control Type | push-button |
| Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
| Magnetic Tripping Current | 223-223 A |
| Maximum Operating Rate | 25 cyc/h |
| Poles Description | 3P |
| Operating Altitude | 2000 m |
| Network Frequency | 50/60 Hz conforming to IEC 60947-2 |
| Net Weight | 0.26 kg |
| Suitability for Isolation | yes conforming to IEC 60947-1 appendix 7.1.6 |
| Trip Unit Technology | thermal-magnetic |
| Mechanical Durability | 100000 cycles |
| [ics] Rated Service Short-Circuit Breaking Capacity | 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2, 75 % at 690 V AC 50/60 Hz conforming to IEC 60947-2, 50 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2, 50 % at 440 V AC 50/60 Hz conforming to IEC 60947-2, 75 % at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
| Standards | IEC 60947-2#|#IEC 60947-4 |
| Utilisation Category | AC-3 |
| Ambient Air Temperature for Operation | -20-60 °C |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-2 |
| Ambient Air Temperature for Storage | -40-80 °C |
| Breaking Capacity | Icu: >= 100 kA at 230/240 V AC 50/60 Hz conforming to IEC 60947-2, Icu: 2 kA at 690 V AC 50/60 Hz conforming to IEC 60947-2, Icu: 10 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2, Icu: 6 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, Icu: 5 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
| [ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Height | 89 mm |
| Depth | 78 mm |
| Width | 44.5 mm |
| Range | EasyPact |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 1kg |
| Product Name | EasyPact TVS |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Product or Component Type | circuit breaker |
| Range | EasyPact |
| Device Application | motor |
| Control Type | push-button |
| Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
| Magnetic Tripping Current | 223-223 A |
| Maximum Operating Rate | 25 cyc/h |
| Poles Description | 3P |
| Operating Altitude | 2000 m |
| Network Frequency | 50/60 Hz conforming to IEC 60947-2 |
| Net Weight | 0.26 kg |
| Suitability for Isolation | yes conforming to IEC 60947-1 appendix 7.1.6 |
| Trip Unit Technology | thermal-magnetic |
| Mechanical Durability | 100000 cycles |
| [ics] Rated Service Short-Circuit Breaking Capacity | 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2, 75 % at 690 V AC 50/60 Hz conforming to IEC 60947-2, 50 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2, 50 % at 440 V AC 50/60 Hz conforming to IEC 60947-2, 75 % at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
| Standards | IEC 60947-2#|#IEC 60947-4 |
| Utilisation Category | AC-3 |
| Ambient Air Temperature for Operation | -20-60 °C |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-2 |
| Ambient Air Temperature for Storage | -40-80 °C |
| Breaking Capacity | Icu: >= 100 kA at 230/240 V AC 50/60 Hz conforming to IEC 60947-2, Icu: 2 kA at 690 V AC 50/60 Hz conforming to IEC 60947-2, Icu: 10 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2, Icu: 6 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, Icu: 5 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
| [ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Height | 89 mm |
| Depth | 78 mm |
| Width | 44.5 mm |
| Range | EasyPact |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













